??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
E43330 - Mounting adapters
Bill of material
E43330
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
E43330: Screw coupling with cover plate; Sensor connection G 1/4; Process connec
DESCLONG
Long Description
Screw coupling with cover plate; Sensor connection G 1/4; Process connection M16 x 2; socket housing: steel (1.0718); surface characteristics: zinc / nickel grey; Sealing: NBR; Pressure rating 630 bar
BN
Bestellnummer
E43330
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SCREW COUPLING WITH COVER PLATE 0,18MM
ERPGRSUPPLIER
ERP Group Supplier
V4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1