您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
中文
English
EAHCY12
SRD-FA
SRD-FA
Small Parts / Magnets
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{srdfaa/fagczih/t9/xlj_1623_1.prj},{NB=EAHCY12},{CODE=EAHCY},{TYPE=yuanxing},{MAT1=SS400},{SUR1=dunie},{MAT2=nvcitie},{SUR2=dunie},{C=80°C},{POLE1=S},{POLE2=N},{A=12},{T=6},{D1=9.6},{H=4.8},{D2=6.5},{D3=3.5},{TT=1.0},{B=25},{P=12},{ENCL=M3-10X1},{N=15.7\{1.6\}},{G=3200~4000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
SRD-FA
Description
EAHCC,EAHCS,EAHCR,EAHCH,EAHCY - parts·magnet-Magnets-Countersink With Holder
Bill of material
EAHCY12
CODE
Code
EAHCY
EAHCY
TYPE
type
round
round
MAT1
1 material
SS400
SUR1
1 Surface Treatment
Nickel plating
MAT2
2 material
Neodymium magnet
Neodymium magnet
SUR2
Surface Treatment
Nickel plating
C
Allowable Temperature (deg Celsius)
80°C
80°C
°C
POLE1
Magnetic pole surface
S
S
POLE2
Reverse side of magnetic pole
N
N
A
12
12
mm
T
6
6
mm
D1
d1
9.6
9.6
mm
H
4.8
4.8
mm
D2
d2
6.5
6.5
mm
D3
d3
3.5
3.5
mm
TT
t
1.0
1.0
mm
B
25
25
mm
P
12
12
mm
ENCL
annex
M3-10X1
M3-10X1
N
Attraction N (kgf)
15.7{1.6}
15.7{1.6}
kgf
G
Surface magnetic flux density Gaussian (G)
3200~4000
3200~4000
LINK
link
https://www.srdfaa.com/product/1689042298720.html