您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
562744 EASA-S1-26
Festo
产品
机-电驱动器
附件
防护装置的安装部件
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts_cat/e_drives/acc/att_prot/easa_asmtab.prj},{NB=562744 EASA-S1-26},{TNR=562744},{TYP=EASA-S1-26},{V=2.000},{B1=47.400},{B2=30.000},{B3=30.000},{B4=15.000},{B5=0.000},{D1=8.000},{D2=4.500},{D3=M4},{D3N=4.000},{D4=-},{D4N=0.000},{D5=5.000},{D6=5.000},{H1=62.000},{H2=25.000},{H3=54.500},{H4=24.000},{L1=14.000},{L2=7.000},{T1=4.600},{T2=2.500},{T3=2.500},{T4=8.000},{T5=0.000},{CNSMASSEXACT=0.074},{PPATH=assemblies/easa_asmtpl.prj},{GTIN=4052568099701}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
公司
Festo
描述
EASA - 滑块转接件
明细表
562744 EASA-S1-26
TNR
产品代号
562744
562744
TYP
型号
EASA-S1-26
EASA-S1-26
B1
47.400
47.400
mm
B2
30.000
30.000
mm
B3
30.000
30.000
mm
B4
15.000
15.000
mm
B5
0.000
0.000
mm
D1
8.000
8.000
mm
D2
4.500
4.500
mm
D3
M4
M4
D4
-
-
D5
5.000
5.000
mm
D6
5.000
5.000
mm
H1
62.000
62.000
mm
H2
25.000
25.000
mm
H3
54.500
54.500
mm
H4
24.000
24.000
mm
L1
14.000
14.000
mm
L2
7.000
7.000
mm
T1
4.600
4.600
mm
T2
2.500
2.500
mm
T3
2.500
2.500
mm
T4
8.000
8.000
mm
T5
0.000
0.000
mm
CNSMASSEXACT
重量
0.074
0.074
kg
GTIN
4052568099701
4052568099701