??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
EB60D - Europe Type Belt Series
Bill of material
EB60D-YL70-S100-B1-H400W
MODEL
Model
EB60D
HT
Hole type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor output
BRAKE
Motor Brake
L
472.0 mm
A
100 mm
M
0
N
4
WEIGHT
Weight
4.9 kg