??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
THK CO.,LTD.
Description
EBB-V - High speed / Compact
Bill of material
EBB3210V-4RRG0+110LC0
MN
Model NO.
QZ
QZ Option
TS
Type of seals
FS
Fixed shaft end shape
INFO1
Infotext
Infotext
SS
Supported Shaft End Shape
NL
Nut length
mm
INFO2
Infotext
Infotext
OLS
Overall length of shaft
ST
Stroke
0.000 mm
FL
Length of Fixed side shaft end shape
0 mm
SL
Length of Supported side shaft end shape
0 mm
ETP
Effective thread part
mm
NETP
Non-effective thread part (both sides) (Note 1
mm
NOTE1
Note 1
AXC
Axial clearance symbol
ACC
Accuracy Symbol
SEM
Marking for the effective stroke of Ball screw shaft (Note 2
NOTE2
Note 2
-
PN
Position of Nut (0 - Stroke)
mm