??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
EBCM Series - EBCM Series - ExaMAX 2.00 mm High-Speed Backplane Cable Header
Bill of material
EBCM-1-4-10-1-L-N-06-1-L-N
PN
Part Number
EBCM-1-4-10-1-L-N-06-1-L-N
SERIES
Series
EBCM
GSM
Twinax AWG and Signal Map
N
No. of Pairs per Column
COL
Columns
PIN1
End 1 Pin Configuration
-1 : Standard
GUID1
End 1 Guide
KEY1
End 1 Key
CL
Cable Length
Inch
PIN2
End 2 Pin Configuration
-1 : Standard
GUID2
End 2 Guide
KEY2
End 2 Key
A
Dim A
29.45 mm
B
Dim B
24.80 mm