??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Samtec
Description
EBDM Series - EBDM Series - ExaMAX® 2.00 mm Direct Mate Orthogonal Header
Bill of material
EBDM-6-06-2.0-S-RA-1
PN
Part Number
EBDM-6-06-2.0-S-RA-1
SERIES
Series
EBDM-RA
N
No. of Pairs per Column
-6
COL
Columns
CP
Column Pitch
-2.0: 2.0mm
PLOPT
Plating
-S : 30μ'' (0.76 μm) Gold in Contact Area, Matte Tin on Tail
ORI
Orientation
-RA: Right Angle
PIN
Pin Configuration
-1: Standard
GOPT
Guidance
MOPT
Mounting
A
Dim A
16.15 mm
B
Dim B
10.00 mm
C
Dim C
15.00 mm
D
Dim D
0.00 mm