??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa+Ganter
Description
EBR. - Bridge handle
Bill of material
Bridge handle EBR.150-8-C3
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
L
160 mm
DIM02
F
132±0,5 mm
DIM03
d
8.5 mm
DIM04
d1
13.5 mm
DIM05
D
28 mm
DIM06
H.
44 mm
DIM07
h1
10 mm
DIM08
h2
30 mm
DIM09
B
8.5 mm
DIM10
l1
89 mm
WEIGHT
Weight
73 g
INFOEG
Product details
Product details