??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Samtec
Description
EBTF - EBTF Series - Examax, Right Angle, Receptacle Assembly
Bill of material
EBTF-4-06-2.0-S-RA-1
PN
Part Number
EBTF-4-06-2.0-S-RA-1
SERIES
Series
EBTF-RA
N
No. of Pairs per Column
COL
Columns
PITCH
Column Pitch
-2.0 : 2.0mm mm
PLOPT
Plating Specification
-S : 30μ'' Selective Gold in Contact Area, Matte Tin on Tail
OR
Orientation
-RA : Right Angle
PIN
Pin Configuration
-1 : Standard
GUID
Guidance
KEY
Keying
A
12.90[0.508] mm/INCH
B
10.50[0.413] mm/INCH
C
8.00[0.315] mm/INCH
D
10.00[0.394] mm/INCH
E
5.20[0.394] mm/INCH