??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Samtec
Description
EBTM-RA Series - EBTM-RA Series - Examax, Backplane Header
Bill of material
EBTM-4-06-2.0-S-RA-1
PN
Part Number
EBTM-4-06-2.0-S-RA-1
SERIES
Series
EBTM-RA
N
No of Pairs per Column
COL
Columns
PITCH
Column Pitch
-2.0 : 2.0 mm
PLOPT
Plating Option
-S : 30μ'' Selective Gold in Contact Area, Matte Tin on Tail
ORI
Orientation
-RA : Right Angle
PIN
Pin Configuration
-1 : Standard
GUID
Guidance
KEY
Keying
A
11.90[0.469] mm/INCH
B
10.00[0.394] mm/INCH