??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Samtec
Description
EBTM-VT - EBTM Series - Examax, Backplane Header
Bill of material
EBTM-4-06-2.0-S-VT-1
PN
Part Number
EBTM-4-06-2.0-S-VT-1
SERIES
Series
EBTM
N
No of Pairs per Column
COL
Columns
PITCH
Column Pitch
-2.0 : 2.0mm (.0787'')
PLOPT
Plating Option
-S : 30μ'' Selective Gold in Contact Area, Matte Tin on Tail
OR
Orientation
-VT : Vertical
PIN
Pin Configuration
-1: Standard
GUID
Guidance Option
KEY
Keying Position
A
Dim A
11.90[0.469] mm/INCH
B
Dim B
10.00[0.394] mm/INCH
C
Dim C
22.50[0.886] mm/INCH
D
Dim D
15.60[0.614] mm/INCH