??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 109
HELP_VARIABLE
Company
Omron
Description
EC000066 - Power contactor, AC switching
Bill of material
OMRON J7KN-24 24D
ITEM_IMAGE
Item image
IDNR
DESCSHORT
Short Description
Motor Contactor
DESCLONG
Long Description
INTERNATIONAL_PID
GTIN-Code
SUPPLIERALTNO
Alternative Product ID
MANUID
Product ID of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
EF008242
Voltage type for actuating
EF006819
Type of electrical connection of main circuit
EF001126
Modular version
EF001374
Number of main contacts as normally open contact
EF001377
Number of auxiliary contacts as normally closed contact
EF001375
Number of normally closed contacts as main contact
0
EF001376
Number of auxiliary contacts as normally open contact
EF001393
Rated operation current Ie at AC-1, 400 V
EU570459
EF001392
Rated operation current Ie at AC-3, 400 V
EU570459
EF008495
Rated operation current Ie at AC-4, 400 V
EU570459
EF001364
Rated operation power at AC-3, 400 V
EU570418
EF008496
Rated operation power at AC-4, 400 V
EU570418
EF003978
Rated control supply voltage Us at AC 50HZ
EU570079
EF003979
Rated control supply voltage Us at AC 60HZ
EU570079
EF003980
Rated control supply voltage Us at DC
EU570079
CUSTOMS_TARIFF_NUMBER1
85364900
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin