??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
Omron
Description
EC000074 - Motor protection circuit-breaker
Bill of material
OMRON J7MN-3R-13
ITEM_IMAGE
Item image
IDNR
DESCSHORT
Short Description
Motor Protective Circuit-breaker
DESCLONG
Long Description
INTERNATIONAL_PID
GTIN-Code
SUPPLIERALTNO
Alternative Product ID
MANUID
Product ID of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
EF005474
Degree of protection (IP)
EF006819
Type of electrical connection of main circuit
EF008240
Device construction
EF006976
Type of control element
EF007007
Switch off technique
EF001390
With integrated under voltage release
EF007400
Phase failure sensitive
EF001387
With integrated auxiliary switch
EF001391
Number of poles
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
EU570170
EF001389
Rated permanent current Iu
EU570459
EF000008
Width
EU570448
EF001364
Rated operation power at AC-3, 400 V
EU570418
EF000049
Depth
EU570448
EF007025
Rated operation power at AC-3, 230 V
EU570418
EF000040
Height
EU570448
EF007131
Adjustment range undelayed short-circuit release
EU570459
EF002336
Overload release current setting
EU570459
EF001435
Rated operating voltage
EU570079
CUSTOMS_TARIFF_NUMBER1
85364900
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
KR