??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Omron
Description
EC000196 - Contactor Relay
Bill of material
OMRON J7KNU-AR-40 24
ITEM_IMAGE
Item image
IDNR
DESCSHORT
Short Description
Contactor Relay
DESCLONG
Long Description
INTERNATIONAL_PID
GTIN-Code
SUPPLIERALTNO
Alternative Product ID
MANUID
Product ID of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
EF000003
Mounting method
DIN rail
EF006820
Connection type auxiliary circuit
EF008242
Voltage type for actuating
EF002978
EF005950
With LED indication
EF000594
Interface
EF003531
Number of auxiliary contacts as change-over contact
EF001377
Number of auxiliary contacts as normally closed contact
EF007282
Number of auxiliary contacts as normally open contact, leading
0
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
0
EF001376
Number of auxiliary contacts as normally open contact
EF001378
Rated operation current Ie, 400 V
EU570459
EF003978
Rated control supply voltage Us at AC 50HZ
EU570079
EF003979
Rated control supply voltage Us at AC 60HZ
EU570079
EF003980
Rated control supply voltage Us at DC
EU570079
CUSTOMS_TARIFF_NUMBER1
85364900
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin