??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 55
HELP_VARIABLE
Company
Omron
Description
EC000221 - Front element for push button
Bill of material
OMRON A22NZ-BMM-TWA
ITEM_IMAGE
Item image
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
INTERNATIONAL_PID
GTIN-Code
SUPPLIERALTNO
Alternative Product ID
MANUID
Product ID of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
EF000190
Colour button
EF011961
Degree of protection (NEMA), front side
EF002429
Colour front ring
EF001546
Type of button
EF005972
Material front ring
EF006253
Construction type lens
EF003118
Degree of protection (IP), front side
EF001407
Spring-return
EF001537
Labelled
EF005500
With protective cover
EF006014
With front ring
EF007447
Switching function latching
EF001142
Suitable for illumination
EF001372
Number of command positions
EF004565
Width opening
EU570448
EF004778
Height opening
EU570448
EF000079
Hole diameter
EU570448
CUSTOMS_TARIFF_NUMBER1
85365015
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin