??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 46
HELP_VARIABLE
Company
Omron
Description
EC000272 - Indicator light complete
Bill of material
OMRON M22N-BC-TRA-RC
ITEM_IMAGE
Item image
IDNR
DESCSHORT
Short Description
Assembled Indicator Light
DESCLONG
Long Description
INTERNATIONAL_PID
GTIN-Code
SUPPLIERALTNO
Alternative Product ID
MANUID
Product ID of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
EF000207
Colour lens
EF011959
Degree of protection (NEMA)
EF002429
Colour front ring
EF000187
Voltage type
EF005972
Material front ring
EF005474
Degree of protection (IP)
IP66
EF006253
Construction type lens
Round
EF008229
Type of lamp socket
LED
EF003961
Type of electric connection
EF008343
Type of lens
Flat
EF006014
With front ring
EF005905
With light source
EF001965
Number of indicator lights
1
EF004565
Width opening
EU570448
EF004778
Height opening
EU570448
EF000079
Hole diameter
EU570448
EF002418
Rated operating voltage Ue
EU570079
CUSTOMS_TARIFF_NUMBER1
85365015
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
TW