??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Omron
Description
EC000601 - Measuring instrument for temperature and climate
Bill of material
OMRON K6PM-THMD-EIP
ITEM_IMAGE
Item image
IDNR
K6PM-THMD-EIP
DESCSHORT
Short Description
Condition Monitoring Device
DESCLONG
Long Description
Thermal condition monitoring device for control cabinets and panels, 24 VDC, transistor control output, Push-in Plus, LCD display, EtherNet/IP and Modbus TCP
INTERNATIONAL_PID
GTIN-Code
4549734500920
SUPPLIERALTNO
Alternative Product ID
690911
MANUID
Product ID of the Manufacturer
K6PM0001F
MANUTYPEDESC
Manufacturer Type Description
K6PM-THMD-EIP
EF000350
Indication
Digital
EF005907
Infrared measurement
true
EF001892
Measurement of material humidity
false
EF005353
Thermal element type T
false
EF001890
Measurement of differential temperature
true
EF005346
Thermal element type E
false
EF005352
Thermal element type S
false
EF005344
Thermal element RTD
false
EF005351
Thermal element type R
false
EF005347
Thermal element type J
false
EF005350
Thermal element type N
false
EF001891
Measurement of rel. air humidity
false
EF005962
Separate sensor
true
EF005348
Thermal element type K
false
EF005345
Thermal element type B
false
EF000594
Interface
true
EF005005
Multiple display
true
EF000307
Measured value memory
true
EF001836
Measuring range
0 °C
CUSTOMS_TARIFF_NUMBER1
90318080
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
JP