??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Omron
Description
EC001506 - Kilowatt-hour meter
Bill of material
OMRON KM-N2-FLK
ITEM_IMAGE
Item image
IDNR
DESCSHORT
Short Description
Energy management
DESCLONG
Long Description
INTERNATIONAL_PID
GTIN-Code
SUPPLIERALTNO
Alternative Product ID
MANUID
Product ID of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
EF000003
Mounting method
EF005441
Type of meter
Electronic
EF008834
Tariff control
EF000010
Model
Measurement transformer
EF007135
Energy type
Effective power and blind power
EF005474
Degree of protection (IP)
EF000073
Suitable for
EF008843
Pole type
EF006977
Type of interface
EF000306
Type of indication
EF008837
Approval
EF008838
Pulse output
EF007550
Tariff type
EF008845
EEC40 signature
EF008836
Calibrated
EF008835
Escapement mechanism
EF008844
Measuring type load profile
EF008846
With lock code
EF004442
Number of positions total (counter)
EF002950
Width in number of modular spacings
EF000877
Max. current (Imax)
EU570459
EF008873
Nominal current (In)
EU570459
EF008871
Nominal voltage (Un) N-L
100 V
EF000416
Frequency
EU570028
EF008840
Pulse rate
EU000057
EF008872
Nominal voltage (Un) L-L
EU570079
CUSTOMS_TARIFF_NUMBER1
90319000
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin