??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Omron
Description
EC001641 - Hour Meter
Bill of material
OMRON H7ET-NV-B
ITEM_IMAGE
Item image
IDNR
DESCSHORT
Short Description
Hour Meter
DESCLONG
Long Description
INTERNATIONAL_PID
GTIN-Code
SUPPLIERALTNO
Alternative Product ID
MANUID
Product ID of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
EF001422
Type of drive
EF011959
Degree of protection (NEMA)
Other
EF000003
Mounting method
Front mounting
EF000187
Voltage type
EF000010
Model
Digital
EF005474
Degree of protection (IP)
IP66
EF005207
Reset function
Reset-input
EF004881
Operation indication
true
EF005555
Number of digits
7
EF002950
Width in number of modular spacings
2.7
EF004689
Front plate width
48 EU570448
EF004507
Mounting to max. wall thickness
48.5 EU570448
EF006325
Accuracy per day
10 EU570103
EF004690
Front plate height
24 EU570448
EF000218
Built-in depth
48.50 EU570448
EF005440
Count area
EU570410
EF000008
Width
48 EU570448
EF000040
Height
24 EU570448
EF003840
Input voltage
EU570079
EF004691
Diameter panel opening
EU570448
EF006705
Frequency input voltage
EU570028
CUSTOMS_TARIFF_NUMBER1
90291000
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
ID