??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 383
HELP_VARIABLE
Company
Omron
Description
EC001857 - Frequency converter =< 1 kV
Bill of material
OMRON CIMR-AC2A0110AAA
ITEM_IMAGE
Item image
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
INTERNATIONAL_PID
GTIN-Code
SUPPLIERALTNO
Alternative Product ID
MANUID
Product ID of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
EF006978
Type of converter
EF011959
Degree of protection (NEMA)
EF006783
Mains frequency
EF005474
Degree of protection (IP)
EF007117
Number of phases input
EF006998
Number of phases output
EF003052
Supporting protocol for PROFIBUS
EF007520
Supporting protocol for DeviceNet Safety
EF006657
Supporting protocol for SERCOS
false
EF003055
Supporting protocol for KNX
false
EF003050
Supporting protocol for TCP/IP
EF003057
Supporting protocol for MODBUS
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007521
Supporting protocol for EtherNet/IP
EF007524
Supporting protocol for PROFINET CBA
false
EF003062
Supporting protocol for other bus systems
EF003028
With optical interface
false
EF007527
Supporting protocol for SafetyBUS p
false
EF007526
Supporting protocol for PROFIsafe
false
EF003051
Supporting protocol for ASI
false
EF007522
Supporting protocol for Foundation Fieldbus
EF003059
Supporting protocol for DeviceNet
EF006107
With PC connection
EF003017
Supporting protocol for LON
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF001538
With control unit
EF011944
Supporting protocol for BACnet
EF003054
Supporting protocol for INTERBUS
false
EF006803
4-quadrant operation possible
EF003053
Supporting protocol for CAN
EF007525
Supporting protocol for PROFINET IO
EF007294
Application in industrial area permitted
true
EF003060
Supporting protocol for SUCONET
false
EF003058
Supporting protocol for Data-Highway
false
EF007295
Application in domestic- and commercial area permitted
EF007293
Integrated breaking resistance
EF006932
Number of interfaces PROFINET
EF003020
Number of HW-interfaces industrial Ethernet
EF003027
Number of HW-interfaces other
EF003023
Number of HW-interfaces RS-485
EF003024
Number of HW-interfaces serial TTY
0
EF001993
Number of digital outputs
EF001994
Number of analogue inputs
EF003026
Number of HW-interfaces parallel
0
EF003025
Number of HW-interfaces USB
EF003021
Number of HW-interfaces RS-232
EF001995
Number of analogue outputs
EF003022
Number of HW-interfaces RS-422
EF001992
Number of digital inputs
EF007453
Relative symmetric net voltage tolerance
EU570382
EF007350
Max. output frequency
EU570028
EF007364
Max. output at linear load at rated output voltage
EU570418
EF009561
Nominal output current I2N
EU570459
EF000008
Width
EU570448
EF007366
Max. output at quadratic load at rated output voltage
EU570418
EF000049
Depth
EU570448
EF007454
Relative symmetric net frequency tolerance
EU570382
EF000040
Height
EU570448
EF009560
Max. output voltage
EU570079
EF006780
Mains voltage
EU570079
CUSTOMS_TARIFF_NUMBER1
85044095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin