??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Omron
Description
EC002033 - Emergency stop pull cord switch
Bill of material
OMRON 44506-5410 ER6022-021MEL
ITEM_IMAGE
Item image
IDNR
DESCSHORT
Short Description
Rope Pull Switch
DESCLONG
Long Description
INTERNATIONAL_PID
GTIN-Code
SUPPLIERALTNO
Alternative Product ID
MANUID
Product ID of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
EF011959
Degree of protection (NEMA)
6
EF005474
Degree of protection (IP)
EF000007
Colour
EF011945
With tension indication
true
EF002425
Number of actuation directions
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
EF008255
Number of contacts as normally closed contact
EF005980
Max. length of pull cord
EU570036
EF002386
Ambient temperature
-25 EU570073
CUSTOMS_TARIFF_NUMBER1
85365080
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
GB