??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 77
HELP_VARIABLE
Company
Omron
Description
EC002572 - Motor management device
Bill of material
OMRON R88D-1SN08H-ECT
ITEM_IMAGE
Item image
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
INTERNATIONAL_PID
GTIN-Code
SUPPLIERALTNO
Alternative Product ID
MANUID
Product ID of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
EF008220
Type of connection system
Other
EF008242
Voltage type for actuating
EF006977
Type of interface
Other
EF011959
Degree of protection (NEMA)
Other
EF006979
Type of electrical connection for auxiliary- and control current circuit
Other
EF005474
Degree of protection (IP)
EF000189
Switching function
Bistable
EF007501
Current detection module
false
EF007492
Voltage detection module
false
EF007114
Input for analogue temperature sensor
false
EF007115
Input for earth fault detection
false
EF007116
Input for thermistor connection
false
EF001994
Number of analogue inputs
EF006929
Number of electronic outputs
EF006936
Number of outputs, with contact
EF001995
Number of analogue outputs
EF001992
EF003979
Rated control supply voltage Us at AC 60HZ
EU570079
EF007030
Rated voltage Ue at AC 60 Hz
EU570079
EF007031
Rated voltage Ue at DC
-, - EU570079
EF007024
Rated operation frequency
EU570028
EF003980
Rated control supply voltage Us at DC
EU570079
EF003978
Rated control supply voltage Us at AC 50HZ
EU570079
EF007029
Rated voltage Ue at AC 50 Hz
EU570079
EF006781
Rated operation current Ie
EU570459
CUSTOMS_TARIFF_NUMBER1
85044095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin