??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Omron
Description
EC002613 - Extension module for motor management device
Bill of material
OMRON K6CM-ISMA-EIP
ITEM_IMAGE
Item image
IDNR
DESCSHORT
Short Description
Condition Monitoring Device
DESCLONG
Long Description
INTERNATIONAL_PID
GTIN-Code
SUPPLIERALTNO
Alternative Product ID
MANUID
Product ID of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
EF011959
Degree of protection (NEMA)
Other
EF000010
Model
EF005474
Degree of protection (IP)
IP20
EF008242
Voltage type for actuating
EF006979
Type of electrical connection for auxiliary- and control current circuit
Spring clamp connection
EF000189
Switching function
Mono stable
EF007114
Input for analogue temperature sensor
EF007115
Input for earth fault detection
EF007116
Input for thermistor connection
false
EF001994
Number of analogue inputs
EF006929
Number of electronic outputs
3
EF006936
Number of outputs, with contact
0
EF001995
Number of analogue outputs
0
EF001992
1
EF003978
Rated control supply voltage Us at AC 50HZ
EU570079
EF003979
Rated control supply voltage Us at AC 60HZ
EU570079
EF003980
Rated control supply voltage Us at DC
EU570079
CUSTOMS_TARIFF_NUMBER1
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
JP