??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
EC2061 - static inclination sensors
Bill of material
EC2061
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
EC2061: tilt switch; 75 x 22 x 18 mm; normally open; 1…-6 °; Ambient temperature
DESCLONG
Long Description
tilt switch; 75 x 22 x 18 mm; normally open; 1…-6 °; Ambient temperature -30...80 °C; 3.1 m PVC-Cable
BN
Bestellnummer
EC2061
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
R360/INCLINATION SWITCH
ERPGRSUPPLIER
ERP Group Supplier
J4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1