??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 1 Jul 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 92
HELP_VARIABLE
Company
SCHUNK
Description
ECM - Controller
Bill of material
SCHUNK-0315345 ECM-ERS210-B-PB-I
IDNR
ID
TYP
Description
LOGIKSPANNUNG
Power supply
V
LASTSPANNUNG
Power supply
V
NENNSTROM
Nominal current
A
LAENGE
Length
144 mm
BREITE
Width
98 mm
HOEHE
Height
310 mm
EIGENMASSE
Weight
1.90 kg
V
CN/PN/PB
ZUSATZKARTE
Additional I/O card
CNSCTN
Customs tariff number
85044084