??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eco_105_24 - Signal Transformer
Bill of material
ECO-105-24
PN
Part Number
ECO-105-24
DESC
Description
105 VA Isolation Transformer, Din Rail or Chassis Mounting, UL Listed, Class F, 50/60Hz, 115/230 Primary, 12/24 Secondary
POWERVA
Power
105 VA
OS
Output Series
24VCT
OP
Output Parallel
12V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Din Rail/Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
3.7 lbs (1.68 kg)
LENGTH
Length
3.54 in. (89.9 mm)
WIDTH
Width
4.17 in. (105.9 mm)
HEIGHT
Height
3.78 in. (96 mm)