??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ECS-10
Bill of material
ECS-10-05005-EM1NNNNN
MODEL
Model no.
ECS
A
Body size
10
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor specifications
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option
K
Option 2
LL
L
334 mm
AA
A
150 mm
M
0
N
4
P
150 mm
W
Weight
5.07 kg
INFOTEXT
Product Info
Product Info