??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ECV-06
Bill of material
ECV-06-40010-UM1XNNNN
BS
Body size
06 : 65 (W) x 56 (H) mm
LD
Lead
40 : 40 mm
SL
Stroke length
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
MMPOS
Motor mounting method
MMS
Mounting motor specifications
MS
Motor size
1 : 100 W W
BT
Belt type
X : Standard (rubber)
OS
Origin sensor
LS
Limit sensor
OPT
Option 1
N : Body mounting direction: standard/without grease nipple
OPT2
Option 2
INFOTEXT
Product Info
Product Info
L
360 mm
A
83 mm
M
4
N
10