??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ECV-10
Bill of material
ECV-10-32010-RM1XNNNN
BS
Body size
10 : 108 (W) x 78.5 (H) mm
LD
Lead
32 : 32 mm
SL
Stroke length
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
MMPOS
Motor mounting method
MMS
Mounting motor specifications
MS
Motor size
1 : 100 W W
BT
Belt type
OS
Origin sensor
LS
Limit sensor
OPT
Option 1
OPT2
Option 2
INFOTEXT
Product Info
Product Info
L
446 mm
A
200 mm
M
0
N
4