??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Comepi
Description
ECX 40XX H55 - Joystick h55
Bill of material
ECX 4542N
CODE
Code
DSCR
Description
Joystick h55
MAT
Material
Plastic
COL
Color
Black
LUM
Brightness
No
FUNZ
Functionality
DEST
Outer diameter
30 mm
IP
IP Rating
65