??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
FATH
Description
Edge Sealing Profile 8 x15.2
Bill of material
087SPET05911
PARTNR
Part #
087SPET05911
COLOR
Color
Black
MAT
Material
EPDM / EPDM
CR
Clamping range
0.5 - 1.5 mm
WEIGHT
Weight
68.0 g/m
ID
ID #
124899
CTN
Customs Tariff Number
40082900
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate