??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SMC
Description
EEX500-IB1 - Decentralized Serial Wiring
Bill of material
EEX500-IB1-E1(8)
STATIONS
Number of stations
CONNECTORTYPE
Connector type
MIX
No of M8 units and No of M12 units
L1
98.0 mm
L2
87.5 mm
L3
74 mm
L4
12.0 mm