??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
CHELIC
Description
EFB14-200W - Belt Drive
Bill of material
EFB14-L40-50-L-M20-C3
MODEL
Model
EFB14
BT
Belt Type
Clean belt
LEAD
Lead
40 mm
S
Stroke
mm
POS
Position
mm
Entrez la valeur pour POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length between the holder and the cover (Length of Actuator, please refer to the drawings)
438 mm