??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Promatec
Description
EFCD16412, EFCD16612 - Bulkhead Panel Mount Hose Barb
Bill of material
EFCD16412
PN
Part No. (Shutoff)
ID
Tubing Size
Cal
IDM
Tubing Size
mm
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
EFC
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 105 psi,7.2 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Gray Polypropylene
BBCOLUMN
Gray Polypropylene
BCCOLUMN
Dark Gray Polypropylene
BDCOLUMN
Stainless Steel
BECOLUMN
Barrel nickel plated brass panel nut and EPDM gasket
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note