??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Schmalz
Description
Egg Suction Cups FG X, FGA X, FGB X - FGA-X 35 NK-50
Bill of material
SCHMALZ 10.01.06.01107 FGA-X 35 NK-50
NAME
Name
10_01_06_01107
NNCUSTOM
FGA-X 35 NK-50
NTCUSTOM
Eiersauger
NBCUSTOM
FGA-X 35 NK-50
LINACUSTOM
FGA-X 35 NK-50
ARTNR
Order number
10.01.06.01107
C127
d
17.6 mm
C125
d1
21.5 mm
C126
d2
18 mm
C119
D1
36 mm
C122
Dk
29 mm
C1688
Dmax(S)
42 mm
C614
Ds
26.5 mm
C117
H
42.6 mm
C116
H2
4 mm
C622
H3
6 mm
C171
Z
19.5 mm
C1432
Faltenanzahl
1.5
C683
Volumen
21.4 cmł
C946
Baugröße
35
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
50 °Sh
C575
Weight
9.5 g