??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Egg Suction Cups FG X, FGA X, FGB X - FGB-X 33 SI-50 N020
Bill of material
SCHMALZ 10.01.06.01104 FGB-X 33 SI-50 N020
NAME
Name
10_01_06_01104
NNCUSTOM
FGB-X 33 SI-50 N020
NTCUSTOM
Eiersauger
NBCUSTOM
FGB-X 33 SI-50 N020
LINACUSTOM
FGB-X 33 SI-50 N020
ARTNR
Order number
10.01.06.01104
C127
d
4.5 mm
C126
d2
17.3 mm
C119
D1
30 mm
C122
Dk
14 mm
C1688
Dmax(S)
34 mm
C614
Ds
32.5 mm
C117
H
46 mm
C116
H2
14.5 mm
C171
Z
18 mm
C1432
Faltenanzahl
3.5
C946
Baugröße
33
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
50 °Sh
C575
Weight
7.3 g