??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1550. - Supporting Bars
Bill of material
1550.000 Supporting Bar
BESTNR
Ref. No.
1550.000
L1
120 mm
B1
40 mm
H
20 mm
L2
25 mm
L3
75 mm
B2
13 mm
B3
20 mm
H1
7.5 mm
D
Thread
M 12
G
Weight
500 g
SYSTEM
System
L12