??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Halder
Description
EH 1608 - Clamping Cubes
Bill of material
1608.600 Clamping Cube
BESTNR
Ref. No.
1608.600
L1
630 mm
L2
450 mm
H1
640 mm
H
700 mm
H2
100 mm
D1
16 mm
D2
thread
M 16
A
200 mm
B2
200 mm
B3
300 mm
L3
200 mm
L4
300 mm
N
8
Y
16
AL
number of hole rows
8x12
G
weight
420000 g
SYSTEM
System
L16