??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Halder
Description
EH 1610 - Consoles
Bill of material
1610.100 Console
BESTNR
Ref. No.
1610.100
B
98 mm
D1
16 mm
D2
thread
M 16
G
weight
9800 g
SYSTEM
System
L16