??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1610. - Consoles
Bill of material
1610.200 Console
BESTNR
Ref. No.
1610.200
B
98 mm
D1
16 mm
D2
Thread
M 16
L1
60 mm
G
Weight
17500 g
SYSTEM
System
L 16