??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1611. - Clamping Angles
Bill of material
1611.500 Clamping Angles
BESTNR
Ref. No.
1611.500
L1
79 mm
L2
40 mm
L3
55 mm
D1
16 mm
D2
Thread
M 16
Y
16
G
Weight
6395 g
SYSTEM
System
L16