??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Halder
Description
EH 1614 - Clamping Heads
Bill of material
1614.700 Clamping Head
BESTNR
Ref. No.
1614.700
L1
90 mm
L2
35 mm
H1
30 mm
H2
90 mm
H3
75 mm
H4
50 mm
H5
12.5 mm
H6
72.5 mm
Y
16
D
thread
M 16
G
weight
2770 g
SYSTEM
System
L16