??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Halder
Description
EH 1647 - Supporting Plate
Bill of material
1647.900 Supporting Plate
BESTNR
Ref. No.
1647.900
L1
100 mm
L2
83 mm
L3
21 mm
L4
33 mm
B1
34 mm
B2
60 mm
B3
17 mm
S
20 mm
D
thread
M 16
G
weight
570 g
SYSTEM
System
L16