??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1648. - V-Blocks
Bill of material
1648.500 V-Block
BESTNR
Ref. No.
1648.500
D1
16 mm
D2
Thread
M 16
H
25 mm
Y
16
G
Weight
2900 g
SYSTEM
System
L16