??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1649. - Positioning Clamping Bars
Bill of material
1649.200 Positioning Clamping Bar
BESTNR
Ref. No.
1649.200
L1
90 mm
B1
60 mm
H
45 mm
B2
40 mm
H1
35 mm
H2
25 mm
D1
16 mm
D2
Thread
M 16
Y
16
G
Weight
1440 g
SYSTEM
System
L16