目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
1990.170 Grundplatte
Halder
Modular Jig and Fixture Systems
Zero-Point Clamping Systems
EH 1990. Base Plates, for 4 single acting connecting elements
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/vorrichtungssysteme/nullpunktspannsysteme/eh_1990_grundplatten_fuer_4_einzugselemente_einfach_wirkend/eh_1990170.prj},{NB=1990.170 Grundplatte},{BESTNR=1990.170},{BESTNR1=EH_1990.170},{G=35},{L1=500.000},{B1=500.000},{C=60.000},{L2=140.000},{D1=88.500},{D2=50.000},{D3=20.000},{D4=20.000},{D5=13.500},{D6=0.000},{D7=0.000},{D8=0.000},{D9=0.000},{LK=109.000},{DN=8.000},{L3=100.000},{H1=68.000},{L4=0.000},{L5=0.000},{B2=0.000},{H2=0.000},{H3=0.000},{H4=0.000},{H5=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Halder
Description
EH 1990. - Base Plates for 4 Connecting Elements, single acting
Bill of material
1990.170 Grundplatte
BESTNR
Ref. No.
1990.170
G
weight
35
kg