??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 1990. - Connecting Elements, modular, pneumatically operated
Bill of material
1990.102 Connecting Element
BESTNR
Ref. No.
1990.102
H
Holding force
5000 N
Z
centering accuracy
<0.01 mm
E
Release pressure
6 bar
G
Weight
3040 g