??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Halder
Description
EH 1990. - Connecting Elements, hydraulically operated, single acting with lifting-off
Bill of material
1990.080 Connecting Element
BESTNR
Ref. No.
1990.080
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
holding force
20000 N
Z
centering accuracy
<0.01 mm
E
release pressure
60-80 bar
G
weight
3750 g