目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
22082.0006 Holder
Halder
Standard Parts
Machine and Fixture Elements
EH 22082. Holder for spring plungers
for spring plungers, left
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22082/eh_22082_links/eh_22082_links.prj},{NB=EH 22082.0006 Halter},{BESTNR=22082.0006},{D1=6},{D2=3.2},{D3=3},{B=8.5},{H1=3.2},{H2=4.25},{H3=3},{L=7.5},{PS=M3},{G=3},{VER=1},{D4=5.0},{FORM=L},{W=1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Halder
Description
EH 22082. - Holder for spring plungers, left
Bill of material
22082.0006 Holder
BESTNR
Ref. No.
22082.0006
22082.0006
D1
6
6
mm
D2
3.2
3.2
mm
D3
-0.05
3
3
mm
B
8.5
8.5
mm
H1
3.2
3.2
mm
H2
± 0.05
4.25
4.25
mm
H3
3
3
mm
L
± 0.05
7.5
7.5
mm
PS
Suitable screw
M3
M3
mm
G
Weight
3
3
g