??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halder
Description
EH 22100. - Spring Bodies / body from brass, round, with collar
Bill of material
22100.0323 Spring Body
BESTNR
Ref. No.
22100.0323
AUS
Version
Body from brass, round, with collar
D1
±0.05
3.0 mm
L0
13 mm
D2
4.0 mm
L3
6.3 mm
LF1
10.0 mm
LF2
9.0 mm
F1
Spring load
5.3 N
F2
Spring load
7.0 N
R
1.75 N/mm
G
Weight
0.29 g